IESNA:LM-63-2002
[TEST]P1386420
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-722-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8691.3
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1169.3 1458.6 1681.6 1862.4 1989.0 2087.4 2095.5 2055.3 2043.2 2115.6 2312.4 2639.9 3047.8 3395.3 3618.3 3841.4 
4008.1 4084.5 4086.5 3976.0 3734.9 2999.6 2392.8 1942.8 1436.5 1056.8 683.1 460.1 438.0 347.6 265.2 225.0 176.8 126.6 
44.2 8.0 2.0 0.0 
1169.3 1450.6 1671.6 1850.4 1989.0 2081.4 2097.5 2065.3 2055.3 2119.6 2308.4 2656.0 3045.8 3387.3 3620.4 3829.3 
3996.1 4086.5 4076.4 3976.0 3755.0 3083.9 2412.9 1991.0 1464.6 1058.8 691.1 474.1 440.0 351.6 271.2 227.0 182.8 130.6 
50.2 10.0 2.0 0.0 
1169.3 1444.5 1663.5 1842.3 1987.0 2089.4 2127.6 2107.5 2097.5 2149.7 2306.4 2609.8 2963.4 3298.9 3536.0 3722.8 
3887.6 3988.0 4008.1 3947.8 3767.0 3387.3 2668.1 2145.7 1613.3 1153.2 785.5 530.4 484.2 379.7 289.3 241.1 202.9 
146.7 100.5 28.1 4.0 0.0 
1169.3 1424.4 1635.4 1816.2 1970.9 2099.5 2167.8 2173.8 2179.8 2218.0 2322.5 2521.4 2820.7 3134.2 3393.3 3554.1 
3694.7 3813.2 3869.5 3865.5 3783.1 3582.2 3170.3 2625.9 2011.1 1404.3 1002.5 638.9 588.7 436.0 311.4 249.1 206.9 
138.6 96.4 40.2 4.0 0.0 
1169.3 1412.4 1623.3 1792.1 1956.8 2101.5 2218.0 2270.3 2294.4 2328.5 2404.9 2529.4 2712.3 2963.4 3202.5 3395.3 
3550.0 3664.6 3757.0 3805.2 3781.1 3706.7 3540.0 3176.4 2660.0 2099.5 1418.4 950.3 845.8 574.6 373.7 245.1 186.8 
146.7 96.4 36.2 4.0 0.0 
1169.3 1380.2 1567.1 1747.9 1914.7 2077.4 2226.1 2328.5 2390.8 2439.0 2501.3 2603.8 2738.4 2907.1 3110.1 3319.0 
3487.8 3634.4 3732.9 3807.2 3859.4 3853.4 3803.2 3690.7 3427.5 2995.5 2455.1 1751.9 1551.0 950.3 582.6 353.6 
245.1 168.8 76.3 28.1 6.0 0.0 
1169.3 1354.1 1516.9 1683.6 1840.3 2009.1 2169.8 2316.5 2427.0 2519.4 2599.7 2680.1 2780.6 2923.2 3069.9 3272.8 
3469.7 3670.6 3831.3 3965.9 4074.4 4192.9 4235.1 4263.3 4279.3 4154.8 3867.5 3017.6 2901.1 2342.6 1370.2 769.5 
403.8 190.9 86.4 36.2 10.0 0.0 
1169.3 1309.9 1438.5 1589.2 1729.8 1884.5 2039.2 2199.9 2342.6 2479.2 2607.8 2722.3 2830.8 2933.3 3045.8 3170.3 3315.0 
3481.7 3670.6 3861.4 4060.3 4265.3 4496.3 4620.9 4735.4 4827.8 4466.2 4134.7 4092.5 3738.9 3045.8 2382.8 
1360.1 488.2 213.0 66.3 14.1 0.0 
1169.3 1253.7 1358.1 1472.7 1591.2 1717.8 1840.3 1972.9 2105.5 2246.1 2392.8 2535.5 2678.1 2842.8 3007.6 3160.3 3331.1 
3511.9 3708.8 3929.8 4166.8 4466.2 4849.9 5093.0 5376.3 5563.1 5380.3 5549.1 5557.1 5408.4 5016.7 4267.3 
2505.3 1042.7 271.2 54.2 16.1 0.0 
1169.3 1249.6 1344.1 1446.5 1561.1 1687.6 1800.1 1930.7 2047.3 2181.9 2328.5 2465.1 2613.8 2770.5 2937.3 3098.0 3276.8 
3461.6 3662.5 3895.6 4156.8 4484.3 4878.0 5139.2 5442.6 5639.5 5492.8 5697.7 5711.8 5545.1 5211.5 4446.1 
2447.1 910.1 237.1 46.2 16.1 0.0 
1169.3 1205.4 1255.7 1330.0 1408.4 1490.7 1587.2 1675.6 1772.0 1882.5 1987.0 2091.5 2208.0 2326.5 2467.1 2591.7 2730.3 2881.0 
3055.8 3258.7 3485.8 3813.2 4112.6 4359.7 4681.2 4783.6 4721.3 4872.0 4853.9 4590.7 4156.8 3413.4 1643.4 385.7 
96.4 28.1 16.1 0.0 
1169.3 1181.3 1207.5 1247.6 1301.9 1366.2 1428.5 1498.8 1575.1 1653.5 1733.8 1816.2 1896.6 1989.0 2081.4 2171.8 2264.2 2370.7 
2497.3 2643.9 2832.8 3083.9 3274.8 3479.7 3700.7 3738.9 3668.6 3670.6 3606.3 3304.9 2887.0 2258.2 1024.6 287.3 
88.4 30.1 16.1 0.0 
1169.3 1151.2 1143.2 1157.2 1181.3 1211.5 1249.6 1293.8 1338.0 1384.3 1430.5 1470.6 1508.8 1547.0 1581.1 1605.3 1625.3 1645.4 1659.5 
1691.6 1747.9 1794.1 1796.1 1784.1 1762.0 1655.5 1543.0 1360.1 1315.9 1066.8 787.6 574.6 293.3 150.7 62.3 28.1 16.1 0.0 
1169.3 1092.9 1036.7 998.5 982.4 974.4 982.4 990.5 1004.5 1016.6 1020.6 1014.6 998.5 978.4 946.3 904.1 849.8 791.6 739.3 
693.1 644.9 604.7 566.6 532.4 496.2 452.0 401.8 361.6 347.6 297.3 239.1 180.8 122.6 82.4 50.2 24.1 12.1 0.0 
1169.3 1040.7 942.3 880.0 857.9 867.9 888.0 904.1 918.1 920.2 912.1 892.0 863.9 827.7 793.6 751.4 709.2 669.0 630.9 
588.7 534.4 490.2 456.1 436.0 421.9 417.9 397.8 373.7 369.7 341.5 287.3 227.0 150.7 86.4 54.2 26.1 10.0 0.0 
1169.3 998.5 869.9 817.7 823.7 847.8 871.9 888.0 892.0 884.0 859.9 827.7 793.6 759.4 723.3 693.1 659.0 616.8 572.6 
530.4 500.3 480.2 466.1 452.0 440.0 425.9 403.8 363.6 355.6 331.5 295.3 219.0 174.8 106.5 50.2 22.1 8.0 0.0 
1169.3 958.3 821.7 791.6 815.7 843.8 869.9 880.0 873.9 851.8 821.7 785.5 751.4 721.3 691.1 655.0 628.8 602.7 566.6 
540.4 522.4 502.3 462.1 434.0 413.9 393.8 369.7 341.5 333.5 305.4 237.1 217.0 192.9 156.7 90.4 36.2 6.0 0.0 
1169.3 926.2 791.6 783.5 811.7 845.8 863.9 871.9 859.9 827.7 789.6 749.4 715.2 685.1 657.0 638.9 620.8 600.7 582.6 
542.5 504.3 478.2 452.0 425.9 395.8 365.7 337.5 309.4 301.4 265.2 233.1 198.9 166.8 130.6 96.4 42.2 4.0 0.0 
1169.3 904.1 773.5 781.5 817.7 843.8 867.9 867.9 843.8 807.6 765.5 723.3 691.1 663.0 638.9 620.8 596.7 562.5 532.4 
504.3 476.2 448.0 419.9 391.8 367.7 343.6 317.4 291.3 281.3 255.2 229.0 196.9 160.7 118.5 74.3 28.1 4.0 0.0 
1169.3 888.0 771.5 781.5 819.7 849.8 865.9 859.9 831.8 789.6 741.3 703.2 673.0 646.9 632.9 604.7 558.5 506.3 486.2 
468.1 438.0 415.9 395.8 367.7 347.6 323.5 301.4 271.2 263.2 243.1 215.0 184.8 152.7 124.6 66.3 30.1 2.0 0.0 
1169.3 880.0 769.5 785.5 821.7 853.9 863.9 857.9 825.7 777.5 729.3 689.1 661.0 640.9 628.8 584.6 524.4 482.2 466.1 
444.0 423.9 395.8 371.7 349.6 333.5 315.4 293.3 265.2 261.2 241.1 215.0 182.8 152.7 120.5 70.3 30.1 2.0 0.0 
1169.3 880.0 769.5 785.5 823.7 851.8 863.9 855.9 825.7 771.5 725.3 689.1 659.0 642.9 626.8 582.6 524.4 480.2 468.1 
444.0 421.9 393.8 371.7 345.6 333.5 315.4 291.3 265.2 261.2 243.1 213.0 178.8 150.7 104.5 74.3 26.1 2.0 0.0 
